2D search
Sketch the part you are looking for or have a photo described in text form
Create image description with AI
Create image description with AI
Drop file here
支持的檔案格式: .PNG, .JPG, .JPEG, .WEBP
1/5
1
1
2|0
3
4
4
0
0
0
0
0
0
0
0
0
0

PLRH25-160

Expand Table
EN
1/5
Part No
PN
Type Selection
TS
Material of Rail
MATR
Material of Slider
MATS
Material of Bearing
MATB
Material of Bolt
MATBO
Material of Stopper
MATST
Surface Treatment of Slider
STS
No.
NO
L Fixed
L [mm]
No. of Mounting Holes
NOMH
1
PLRH25-160
1 Slider Set
430 Stainless Steel
SECC
440C Stainless Steel
304Cu Stainless Steel
Polyacetal
Electroless Nickel Plating
25
160
2
顯示壓縮表示 (1 konfigurierbares Produkt)
ShorttextLinear Rails - Preload Type - Stainless Steel/With Bearing Type
上次修改29.11.2024 04:07:44
單位

分類

CNS

CNSERPBASE Object Properties